LFJ600301PID - LFJ Series

Series: LFJ
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits
  • Indication offered on all versions except 200A-600A
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Phenolic blocks have side barriers for isolation
  • Spring reinforced fuse clips are standard on 100A and larger blocks. Reinforcing springs are optional on 30A and 60A blocks.
  • Universal mounting holes make for easy replacement
  • Space-saving design — up to 45% smaller than existing blocks

Property (Mouseover for details) Value
Fuse Category General Purpose
Fuse Type Class J
Indicating Yes
Max Amps 30
Mount Method Bolt-In DIN Rail
UL Class J
VAC (V) 600
VDC (V) 600
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFJ600301PID 600V CLASS J BLOCK 30A 1 POLE RoHS No 01/03/2012 PbFree No 01/03/2012 No
01/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.