background-waves

LFG600151PQDINR

Product Status| Activei

LFG600151PQDINR

600V CLASS G BLOCK 15A 1 POLE PP TERM | Series: LFG
info
PropertyValue
Fuse Type
Class G
Indicating
No
Fuse Category
Class G
Current Rating Max (A)
15
Mounting Method
Bolt-In DIN Rail
UL Class
G
  • Meet requirements for branch circuit protection
  • One hand release from DIN Rail (snap-to-release)
  • Universal mounting holes make for easy replacement
  • DIN Rail mountability

LFG600151PQDINR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFG600151PQDINR600V CLASS G BLOCK 15A 1 POLE PP TERMRoHS7/10/2012Pb-Free7/10/2012Yes7/10/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.