LFG480303CDINR - LFG Series

Series: LFG
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits
  • Meet requirements for branch circuit protection
  • One hand release from DIN Rail (snap-to-release)
  • Universal mounting holes make for easy replacement
  • DIN Rail mountability
Property (Mouseover for details) Value
Fuse Category Class G
Fuse Type Class G
Indicating No
Max Amps 30
Mount Method Bolt-In DIN Rail
UL Class G
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFG480303CDINR 480V CLASS G BLOCK 30A 3 POLE LUG TERM RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_LFG480303CDINR Yes
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.