background-waves

LFC600601C-HX

Product Status| Activei

LFC600601C-HX

600V CLASS CD BLOCK 60A 1P NON-ID W/HEX | Series: LFCD
info
PropertyValue
Fuse Type
Class CD
Indicating
No
Ampere Rating
60
Body Material
Thermoplastic
Fuse Category
Class CD
Holder Family
Fuse Block
Current Rating Max (A)
60
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
Bolt-In DIN Rail
UL Class
CD
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
Voltage Rating (Ac)
600
Voltage Rating (Dc)
600
Current Rating (Continuous) in Amps
60
  • DIN Rail (snap-to-release) mountable optional
  • Universal mounting holes make for easy replacement
  • Rejection feature that prevents the insertion of fuses with lower interrupting rating or voltage ratings
  • Clip design reduces resistance and heat
  • Non DIN Rail fuseblocks have interlocking feature allowing ganging to produce a fuseblock with any number of poles
  • Covers available for most amperages

LFC600601C-HX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFC600601C-HX600V CLASS CD BLOCK 60A 1P NON-ID W/HEX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.