background-waves

Series: 557

ACS HOLDER 557 125V
Product Status| Activei
info

Thru-hole circuit board mount blocks designed for Littelfuse MICROTM/ TR3 type and other fuse series with .025” diameter leads rated to 5 amps.

  • Rated at 5A / 1.6W to 125 volts.
  • Mounting Method - PC Board Thru-Hole @ 5.08 hole spacing
  • Mount Color & Direction: Black Horizontal
  • Molded Part Specs: Black ThermoplasticUL 94V0
  • Metal Parts and Terminals: Copper Alloy with Tin Plating
  • Unit Weight: 0.42g

557 Parts

FiltersFilters

Series: 557 Resources

557 Related Products

Alternates