background-waves

04820002ZXBF

Product Status| Activei

04820002ZXBF

ACS ALARM HLDR PCB MT FLUSH 2 POLE | Series: 482
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
PC Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Telecom
For Product Category Type
Alarm Indicating
Voltage Rating (V)
125
Mount Method
PCB Mount

04820002ZXBF Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04820002ZXBFACS ALARM HLDR PCB MT FLUSH 2 POLERoHS10/27/2006Pb-Free12/23/1997Pdf IconCoC_RoHS10_04820002ZXBFNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.