background-waves

348877

Product Status| Activei

348877

ACS PANEL MNT LOW PROFILE FUSEHLDR | Series: 348877_AM
info
Designed to eliminate the possibility of electrical shock, as defined in IEC standards 65 and 257. Shock-Safe fuseholders feature a low profile body, fingergrip knob and anti-tease feature that eliminates circuit interruption when knob is accidentally depressed.
PropertyValue
Holder Family
Fuse Holder
Current Rating (Continuous) in Amps
15
Agency Approvals
250
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Mount Method
Panel Mount

348877 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03480877ZACS PANEL MNT LOW PROFILE FUSEHLDRRoHS4/18/1972Pb-Free4/18/1972Pdf IconCoC_RoHS10_03480877ZPdf IconREACH_SVHC Declaration_03480877ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.