background-waves

346877

Product Status| Activei

346877

ACS 3AG FLIPTOP FUSEHLDR | Series: 346
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
500
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
H
Voltage Rating (V)
250
Mount Method
Panel Mount

346877 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03460877HACS 3AG FLIPTOP FUSEHLDRRoHS3/21/2012Pb-Free1/1/1901Pdf IconCoC_RoHS10_03460877HPdf IconREACH181_Declaration_03460877HDoes Not ContainNoPdf IconIPC_03460877H
03460877ZACS 3AG FLIPTOP FUSEHLDRRoHS3/21/2012Pb-Free1/1/1901No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.