background-waves

3455RF3

Product Status| Activei

3455RF3

ACS INTL SHOCK-SAFE 5X20MM FUSEHLDR | Series: 345_ISF
info
PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Indicating
No
Voltage Rating (V)
250
Current Rating Max (A)
10
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
V
Mount Method
Panel Mount

3455RF3 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03455RF3HACS INTL SHOCK-SAFE 5X20MM FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006No
03455RF3XACS INTL SHOCK-SAFE 5X20MM FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.