background-waves

3453LF4N

Product Status| Activei

3453LF4N

ACS INTL SHOCK-SAFE 3AG FUSEHLDR | Series: 345_ISF
info
PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Indicating
No
Voltage Rating (V)
250
Current Rating Max (A)
20
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
D
Mount Method
Panel Mount

3453LF4N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03453LF4HXNACS INTL SHOCK-SAFE 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.