background-waves

3453HS1L

Product Status| Activei

3453HS1L

ACS INTL SHOCK-SAFE 3AG FUSEHLDR | Series: 345_ISF
info
PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Indicating
No
Voltage Rating (V)
250
Current Rating Max (A)
20
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
D
Mount Method
Panel Mount

3453HS1L Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03453HS1HXLACS INTL SHOCK-SAFE 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006Pdf IconCoC_RoHS10_03453HS1HXLPdf IconREACH205_Declaration_03453HS1HXLDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.