background-waves

03453LF2XP

Product Status| Not for New Designsi

03453LF2XP

ACS INTL 3AG PANEL MOUNT FUSEHLDR 06XA | Series: 345_ISF
info

Compatible with AGC (3AG) glass fuses up to 20 amps, the ISF Series 250V Shock-Safe AGC (3AG) Panel-Mount Glass Fuse Holder features a low-profile body, finger-grip knob, and an anti-tease feature that eliminates circuit interruption when the knob is accidentally depressed.

PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
Cylindrical
Holder Family
Fuse Holder
Agency Approvals
250
For Product Category Type
3AG/3AB (6.3x32mm)
Mount Method
Panel Mount

03453LF2XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03453LF2XPACS INTL 3AG PANEL MOUNT FUSEHLDR 06XARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.