344_SM Series - 344 Series - Blown-Fuse Indicating Snap Mount Fuse Holder for 3AG Fuses

Fuse Holder 344_SM Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features low profile design and blown fuse indicator

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)IndicatingCurrent Rating (Max)StockSamplesCompare
34460115Yes15CheckOrder
34460215Yes15CheckOrder
34460315Yes15CheckOrder
34460415Yes15CheckOrder
34460515Yes15Check
34480115Yes15CheckOrder
34480215Yes15CheckOrder
34480315Yes15CheckOrder
34480415Yes15Check
34480515Yes15Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03440601Z ACS 6V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440602Z ACS 14V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440603Z ACS 28V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440604Z ACS 125V LOW PROFILE SNAP MT IND FUSHLDR RoHS No PbFree No Yes
03440605Z ACS 250V LOW PROFILE SNAP MT IND FUSHLDR RoHS No PbFree No Yes
03440801Z ACS 6V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440802Z ACS 14V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440803Z ACS 28V LOW PROFILE SNAP MT IND FUSEHLDR RoHS No PbFree No Yes
03440804Z ACS 125V LOW PROFILE SNAP MT IND FUSHLDR RoHS No PbFree No Yes
03440805Z ACS 250V LOW PROFILE SNAP MT IND FUSHLDR RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.