background-waves

344404

Product Status| Activei

344404

ACS 100-125V PANEL MT 3AG FUSEHLDR | Series: 344_PMR
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
Yes
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
125
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
125
Mount Method
Panel Mount

344404 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03440404XACS 100-125V PANEL MT 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006Yes7/12/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.