background-waves

344403

Product Status| Activei

344403

ACS 16-32V PANEL MT 3AG FUSEHLDR | Series: 344_PMR
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
Yes
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
32
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
32
Mount Method
Panel Mount

344403 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03440403XACS 16-32V PANEL MT 3AG FUSEHLDRRoHS6/29/2006Pb-Free6/29/2006Pdf IconCoC_RoHS10_03440403XPdf IconREACH219_Declaration_03440403XDoes Not ContainYes7/12/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.