background-waves

344125

Product Status| Activei

344125

ACS 100-125V PANEL MT 3AG FUSEHLDR | Series: 344_PMB
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
Yes
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
125
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
125
Mount Method
Panel Mount

344125 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03440125HACS 100-125V PANEL MT 3AG FUSEHLDRRoHS4/13/2005Pb-Free4/13/2005Pdf IconCoC_RoHS10_03440125HNo
03440125XACS 100-125V PANEL MT 3AG FUSEHLDRRoHS4/13/2005Pb-Free4/13/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.