background-waves

344006

Product Status| Obsoletei

344006

ACS 2.5-7V PANEL MT 3AG FUSEHLDR | Series: 344_PMB
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
Yes
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
250
Maximum AC Voltage (V)
7
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
7
Mount Method
Panel Mount

344006 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03440006XACS 2.5-7V PANEL MT 3AG FUSEHLDRRoHS4/13/2005NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.