342024 - 342 Military Holders Series

Fuse Holder 342 Mil Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Military holders drip proof and water tight versions design for applications up to 30 amps.

Features:

  • Compatible fuses: 3AB / 3AG / F02 / F03
  • Rating: 30 amp up to 250V
  • IP Rating: IP52 (Drip Proof) / IP 67 (Water Tight)
  • Approval Agencies: UL and CSA

Applications:

  • Ballast
  • Chargers
  • Communication and Infotainment
  • Power Supply, Power Control System
  • Base Station Power Supply
  • Chemical Power Supplies 
  • Printer
  • Custom; DC Motor Drives 
  • Electric Heating, Electric Inductive Cooktop 
  • Electric Range Oven, Electric Resistive Cooktop
  • Fuel System
 
Property (Mouseover for details) Value
Ampere Rating (A) 30
Fuse Type Cylindrical
Indicating No
Partner ECAD Models 342024
Voltage Rating (Max) 250
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03420024Z ACS FHN26G2 3AG MIL FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 CoC_RoHS10_03420024Z REACH201_Declaration_03420024Z Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.