background-waves

340313

Product Status| Activei

340313

ACS SHOCK SAFE FUSEHLDR W/BLK RFI | Series: 340
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
300
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
250
Mount Method
Panel Mount

340313 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03400313ZACS SHOCK SAFE FUSEHLDR W/BLK RFIRoHS6/22/1998NoPdf IconCoC_RoHS9_03400313ZPdf IconREACH211_Declaration_Contain-_03400313ZContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.