background-waves

286677

Product Status| Activei

286677

ACS FLIP-TOP SHOCK-SAFE 5X20MMFHLDR | Series: 286
info

For 3AG, 3AB, 5×20mm, or 2AG Fuses

PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
500
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Package Code
H
Voltage Rating (V)
250
Mount Method
Panel Mount
  • Shock-Safe design eliminates any possibility of electrical shock, per IEC Standards IEC 60127-6
  • Fuse carrier holds spare fuse for fast, easy fuse replacement and convenient servicing
  • Low profile design

286677 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02860677HACS FLIP-TOP SHOCK-SAFE 5X20MMFHLDRRoHS1/8/1985Pb-Free1/8/1985NoPdf IconIPC_02860677H
02860677ZACS FLIP-TOP SHOCK-SAFE 5X20MMFHLDRRoHS1/8/1985Pb-Free1/8/1985No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.