Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
Select Language
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Link has been copied to clipboard
Series: 282
282 Series - RF-Shielded Front and Rear Panel Mount Fuse Holder for Micro® Fuse
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Related Products
Contact Us
Disclaimer Notice
Panel mount fuse holder
282 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Filters
Series: 282 Resources
Technical Documents
Fuseholders 281_CM Datasheet
282 Related Products
Alternates
273
Developed originally for the U.S. Space Program, MICRO™ fuse provides reliability in a compact design. The MICRO™ fuse is available in plug–in or
272
Developed originally for the U.S. Space Program, MICRO™ fuse provides reliability in a compact design. The MICRO™ fuse is available in plug–in or
274
Developed originally for the U.S. Space Program, MICRO™ fuse provides reliability in a compact design. The MICRO™ fuse is available in plug–in or
262
The 262/268/269 Series are high–reliability micro fuses, with a 125V rating, very fast-acting type with high breaking capacity. This series is
268
The 262/268/269 Series are high–reliability micro fuses, with a 125V rating, very fast-acting type with high breaking capacity. This series is
269
The 262/268/269 Series are high–reliability micro fuses, with a 125V rating, very fast-acting type with high breaking capacity. This series is