background-waves

281010

Product Status| Activei

281010

ACS MICRO FUSE HLDR HORZ PC BOARD MT | Series: 281_PM
info

Thru-hole circuit board mount holders designed for Littelfuse MICRO™/ TR3 type and other fuse series with .025” diameter leads rated to 5 amps.

PropertyValue
Current Rating (Continuous) in Amps
5
Indicating
No
Current Rating Max (A)
5
Holder Family
Fuse Holder
Mounting Method
PC Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
MICRO
For Product Category Type
TR3
Package Code
Z
Voltage Rating (V)
125
Mount Method
PCB Mount

281010 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02810010HACS MICRO FUSE HLDR HORZ PC BOARD MTRoHS6/28/1991Pb-Free6/28/1991Pdf IconREACH_SVHC Declaration_02810010HDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.