Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Thru-hole circuit board mount holders designed for Littelfuse MICRO™/ TR3 type and other fuse series with .025” diameter leads rated to 5 amps.
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | Current Rating Max (A) | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | Current Rating Max (A) | Agency Approvals | |
---|---|---|---|---|---|---|
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 | ||||
15 | Yes | 15 |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.