background-waves

2800050

Product Status| Obsoletei
Obsolete Since: | 7/27/2006

2800050

| Series: 280
info
PropertyValue
Current Rating (Continuous) in Amps
5
Indicating
No
Current Rating Max (A)
5
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
LT-5
Package Code
Z
Voltage Rating (V)
250

2800050 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2800050

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.