background-waves

15517.5U

Product Status| Obsoletei

15517.5U

ACS INLINE FUSEHLDR UNASSEMBLED 7.5A | Series: 155100
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Inline
Maximum AC Voltage (V)
32
For Product Category Type
SFE Fuse
Package Code
Z
Voltage Rating (V)
32

15517.5U Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550175ZXUACS INLINE FUSEHLDR UNASSEMBLED 7.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.