background-waves

15517.5A

Product Status| Obsoletei

15517.5A

ACS INLINE FUSEHLDR 7.5A | Series: 155100
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Inline
For Product Category Type
SFE Fuse
Package Code
Z

15517.5A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550175ZXAACS INLINE FUSEHLDR 7.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.