background-waves

155104A

Product Status| Obsoletei

155104A

ACS INLINE FUSEHLDR 4A | Series: 155100
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
4
Holder Family
Fuse Holder
Mounting Method
In-Line
Agency Approvals
32
Maximum AC Voltage (V)
32
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
32
Mount Method
In-Line

155104A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550104ZXAACS INLINE FUSEHLDR 4ANoNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.