155100 Series - 155 Series - Twist-Lock In-Line Fuse Holder for 3AG/3AB and SFE Fuses

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible fuses for low voltage 3AG/AB or SFE fuse applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingStockSamplesCompare
15021520CylindricalNo3220In-LineCheckOrder
01550041
15510020CylindricalNo3220In-LineCheckOrder
155104A20CylindricalNo324In-LineCheck
155104U20CylindricalNo3220In-LineCheckOrder
155106A20CylindricalNo326In-LineCheck
155106U20CylindricalNo3220In-LineCheckOrder
155109A20CylindricalNo329In-LineCheck
155109U20CylindricalNo3220In-LineCheck
155114A20CylindricalNo3214In-LineCheckOrder
155114U20CylindricalNo3220In-LineCheck
155120A20CylindricalNo3220In-LineCheckOrder
155120U20CylindricalNo3220In-LineCheckOrder
15517.5A
Obsolete: 2015 -01-28
20No20
15517.5U
Obsolete: 2015 -01-28
20No20
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01500215Z ACS INLINE FUSEHLDR RoHS No 06/10/2003 PbFree No 06/10/2003 CoC_RoHS10_01500215Z REACH197_Declaration_01500215Z No
Does not Contain IPC_01500215Z
01550100XBP ACS ATO RETAIN CARD RoHS No 01/23/1998 PbFree No 01/23/1998 Yes
01550100Z ACS INLINE FUSEHLDR RoHS No 01/23/1998 PbFree No 01/23/1998 CoC_RoHS10_01550100Z REACH209_Declaration_01550100Z Yes
Does not Contain
01550100LXN FUSEHOLDER IN-LINE-FNY 1 PACKED 50 RoHS No 01/23/1998 PbFree No 01/23/1998 Yes
01550104ZXU ACS INLINE FUSEHLDR UNASSEMBLED 4A RoHS No 01/23/1998 PbFree No 01/23/1998 Yes
01550106ZXU ACS INLINE FUSEHLDR UNASSEMBLED 6A RoHS No 01/23/1998 PbFree No 01/23/1998 CoC_RoHS10_01550106ZXU REACH197_Declaration_01550106ZXU Yes
01/23/1998
Does not Contain
01550109ZXU ACS INLINE FUSEHLDR UNASSEMBLED 9A RoHS No 01/23/1998 PbFree No 01/23/1998 Yes
01550114ZXU ACS INLINE FUSEHLDR UNASSEMBLED 14A RoHS No 01/23/1998 PbFree No 01/23/1998 Yes
01550120ZXU ACS INLINE FUSEHLDR UNASSEMBLED 20A RoHS No 01/23/1998 PbFree No 01/23/1998 CoC_RoHS10_01550120ZXU REACH211_Declaration_01550120ZXU Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.