background-waves

0150603

Product Status| Activei

0150603

3AG/3AB INLINE FUSEHLDR 600V | Series: 150 HV
info

HV In-line fuse holder are used as a part of a wire harness assembly or where no surface is available to secure another type of mount. Is intended for use with 3AG/AB fuses with #14 lead wires. Maximum current rating are 20 amperes at 600 V.

PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Fuse Holder
Mounting Method
In-Line
Agency Approvals
600
Maximum AC Voltage (V)
600
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
Z
Voltage Rating (V)
600
Mount Method
In-Line
  • High voltage applications
  • Suitable for 3AB/AB Fuses
  • Supplied with 19” loop of #14 AWG red vinyl insulated wire

0150603 Applications

Highlights Section

  • High voltage Power supply
  • Uninterrupted Power Supply (UPS)
  • Commercial HVAC
  • Commercial washer and dryers

0150603 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01500603Z3AG/3AB INLINE FUSEHLDR 600VRoHS1/21/2018Pb-Free1/21/2018Pdf IconCoC_RoHS10_01500603ZPdf IconREACH_SVHC Declaration_01500603ZDoes Not ContainYes1/21/2018Pdf IconIPC_01500603Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.