150 HV Series - 150 HV Series Heavy Duty In-line Holder for 3AB/AG

Fuse Holder 150 HV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

HV In-line fuse holder are used as a part of a wire harness assembly or where no surface is available to secure another type of mount. Is intended for use with 3AG/AB fuses with #14 lead wires. Maximum current rating are 20 amperes at 600 V.

Features:

  • High voltage applications
  • Suitable for 3AB/AB Fuses
  • Supplied with 19” loop of #14 AWG red vinyl insulated wire

Applications:

  • High voltage Power supply
  • Uninterrupted Power Supply (UPS)
  • Commercial HVAC
  •  Commercial washer and dryers

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamples
015060320CylindricalNo60020In-Line0150603CheckOrder
Catalog # Certificates
Sorting icon
0150603 cURiconuricon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01500603Z 3AG/3AB INLINE FUSEHLDR 600V RoHS No 01/21/2018 PbFree No 01/21/2018 CoC_RoHS10_01500603Z REACH_SVHC Declaration_01500603Z Yes
01/21/2018
Does not Contain IPC_01500603Z
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.