background-waves

LCC1

ACS 250V CLIP CLAMP 30A | Series: LCC
info
POWR-JAW clamps improve the contact between fuse and clip. The unnecessary heat from poor contact due to the loss of spring force in the clips can cause nuisance fuse opening and premature aging of surrounding components.
  • High temperature phenolic resin knob designed for the most severe environments
  • 7 sizes to provide effective coverage.
  • Simple design makes installation easy.
PropertyValue
Current Rating (Continuous) in Amps
30
Holder Family
Clip Clamp
Current Rating Max (A)
30
Misc Cat
Clip Clamps

LCC1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0LCC1ACS 250V CLIP CLAMP 30A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.