background-waves

01591.25

Product Status| Activei

01591.25

SMF TELELINK FUSE CLIP RoHS 260C 1.25A | Series: 159
info
The 159 Series product is a metal fuse clip with preinstalled Littelfuse 461 Series TeleLink® fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Board and other components to risks of rework solder heat as required with direct surface mount fuses.

It meets UL 60950 power cross requirements and is designed to allow compliance with Telcordia GR-1089-CORE and TIA-968-A Surge Specifications. The product provides coordinated protection with Littelfuse SIDACtor® protection thyristors without series resistors.
PropertyValue
Current Rating (Continuous) in Amps
1.25
Indicating
No
interrupt Amperage (A) - 1
60
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
600
Current Rating Max (A)
1.25
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
16.5
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.11
Maximum AC Voltage (V)
600
For Product Category Type
461

01591.25 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01591.25MRSMF TELELINK FUSE CLIP RoHS 260C 1.25ARoHS1/1/2008NoPdf IconCoC_RoHS9_01591.25MRPdf IconREACH211_Declaration_Contain-_01591.25MRContainsYesPdf IconIPC_01591.25MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.