background-waves

0157.500DRT

Product Status| Activei

0157.500DRT

SMF NANO FUSE CLIP SB RoHS 260C .500A | Series: 157T
info
The 157T Series Fuse/Clip assembly is a small, square, time lag, surface mount fuse that is assembled in surface mountable fuse clips. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast acting fuse to open.

The fuse clip and pre-installed fuse combination can be automatically placed in PC Board in one efficient manufacturing operation. It permits quick and easy replacement of fuses without performing desoldering process, even in the field and without exposing the PC Board to detrimental effects of rework solder heat.
PropertyValue
Current Rating (Continuous) in Amps
0.5
Indicating
No
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
0.5
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
0.24
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.7047
Maximum AC Voltage (V)
125
For Product Category Type
452
Voltage Rating (V)
125
  • Surface Mountable, Time Lag Fuse
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly
  • Easily replaceable on PC Board (Field Replaceable)
  • RoHS Compliant
  • Available with current ratings from 375 mA to 5 A

0157.500DRT Applications

Highlights Section

  • Instrumentation
  • Base Stations
  • Telecommunications

0157.500DRT Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0157.500DRTSMF NANO FUSE CLIP SB RoHS 260C .500ARoHS5/5/2003NoPdf IconCoC_RoHS9_0157.500DRTPdf IconREACH211_Declaration_(Contain)_0157.500DRTContainsYes1/1/1901Pdf IconIPC_0157.500DRT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.