Link has been copied to clipboard
The 157T Series Fuse/Clip assembly is a small, square, Time-Lag, surface mount fuse that is assembled in surface mountable fuse clips. The unique time delay feature of this fuse design helps solve the problem of nuisance “opening” by accommodating inrush currents that normally cause a fast acting fuse to open. The fuse clip and pre-installed fuse combination can be automatically placed in PC Board in one efficient manufacturing operation. It permits quick and easy replacement of fuses without performing desoldering process, even in the field and without exposing the PC Board to detrimental effects of rework solder heat.
- Surface mountable time-lag fuse
- Fully compatible with RoHS, lead-free solder alloys, and high temperature profiles associated with lead-free assembly.
- Easily replaceable on PCBs (i.e., field-replaceable)
- RoHS Compliant and Halogen-free
- Available with ampere ratings of 375 mA to 5 A
157T Parts
Link has been copied to clipboard
Filters
0.101onClick
53.721onClick
Showing 1 to 11 of 11 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | interrupt Amperage (A) - 1 | interrupt Amperage (A) - 2 | interrupt Voltage Type AC/DC) - 1 | interrupt Voltage Type AC/DC) - 2 | interrupt Voltage (V) -1 | interrupt Voltage (V) -2 | Current Rating Max (A) | Opening Time | I2t | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | interrupt Amperage (A) - 1 | interrupt Amperage (A) - 2 | interrupt Voltage Type AC/DC) - 1 | interrupt Voltage Type AC/DC) - 2 | interrupt Voltage (V) -1 | interrupt Voltage (V) -2 | Current Rating Max (A) | Opening Time | I2t | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.375 | No | 50 | 50 | AC | DC | 125 | 125 | 0.375 | Slo-Blo/Time Lag (T)/Time Delay | 0.101 | cUR / RU | |||
0.5 | No | 50 | 50 | AC | DC | 125 | 125 | 0.5 | Slo-Blo/Time Lag (T)/Time Delay | 0.24 | cUR / RU | |||
0.75 | No | 50 | 50 | AC | DC | 125 | 125 | 0.75 | Slo-Blo/Time Lag (T)/Time Delay | 0.904 | RU / cUR | |||
1 | No | 50 | 50 | AC | DC | 125 | 125 | 1 | Slo-Blo/Time Lag (T)/Time Delay | 1.98 | cUR / RU / METI | |||
No | 50 | 50 | AC | DC | 125 | 125 | Slo-Blo/Time Lag (T)/Time Delay | 8.2 | cUR / METI / RU | |||||
cUR / RU / METI | ||||||||||||||
4 | No | 50 | 50 | AC | DC | 125 | 125 | 4 | Slo-Blo/Time Lag (T)/Time Delay | 34.4 | cUR / METI / RU | |||
No | 50 | 50 | AC | DC | 125 | 125 | Slo-Blo/Time Lag (T)/Time Delay | 53.72 | cUR / RU / METI | |||||
1.5 | No | 50 | 50 | AC | DC | 125 | 125 | 1.5 | Slo-Blo/Time Lag (T)/Time Delay | 3.65 | cUR / METI / RU | |||
2.5 | No | 50 | 50 | AC | DC | 125 | 125 | 2.5 | Slo-Blo/Time Lag (T)/Time Delay | 15 | cUR / METI / RU | |||
3.5 | No | 50 | 50 | AC | DC | 125 | 125 | 3.5 | Slo-Blo/Time Lag (T)/Time Delay | 26.53 | RU / METI / cUR |
157T Applications
- Instrumentations
- Base Stations
- Telecommunications