background-waves

157_400

Product Status| Activei

157_400

SMF NANO FUSE CLIP VFA RoHS 260C .400A | Series: 157
info

The 157 Series – Standard Nano Fuse/Clip assembly is a small, square, very fast acting surface mount fuse that is assembled in surface mountable fuse clips. The fuse clip and pre-installed fuse combination can be automatically placed in PC Board in one efficient manufacturing operation. It permits quick and easy replacement of fuses without performing desoldering process, even in the field and without exposing the PC Board to detrimental effects of rework solder heat.

PropertyValue
Indicating
No
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Opening Time
Very Fast-Acting (FF)
I2t
0.0551
Resistance (Ω)
0.4233
Maximum AC Voltage (V)
125
For Product Category Type
453
Voltage Rating (V)
125
  • Surface Mountable, Very Fast Acting Fuse.
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly.
  • Easily replaceable on PC Board (Field Replaceable)
  • Halogen-free and RoHS compliant
  • Available with current ratings from 62 mA to 10 A

157_400 Applications

Highlights Section

  • Instrumentation
  • Base Stations
  • Telecommunications

157_400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0157.400DRSMF NANO FUSE CLIP VFA RoHS 260C .400ARoHS5/5/2003NoYes7/10/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.