background-waves

127001

Product Status| Activei

127001

ACS FUSE CLIP 9/16 DIA | Series: 127
info
PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
Rivet/Eyelet Mount
Mounting Method
Rivet/Eyelet Mount
Maximum AC Voltage (V)
250
For Product Category Type
NEC
Package Code
M
Voltage Rating (V)
250

127001 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01270001HACS FUSE CLIP 9/16 DIARoHS1/1/1949Pb-Free1/1/1949YesPdf IconIPC_127 pdf
01270001ZACS FUSE CLIP 9/16 DIARoHS1/1/1949Pb-Free1/1/1949Pdf IconCoC_RoHS10_01270001ZPdf IconREACH205_Declaration_01270001ZDoes Not ContainYesPdf IconIPC_127 pdf

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.