background-waves

121002

Product Status| Activei

121002

ACS FUSE CLIP 1/4 DIA | Series: 121
info
PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
Solder Mount
Mounting Method
Rivet/Eyelet Mount
Maximum AC Voltage (V)
250
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
D
Voltage Rating (V)
250

121002 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01210002HACS FUSE CLIP 1/4 DIARoHS7/22/1948Pb-Free7/22/1948No
01210002ZACS FUSE CLIP 1/4 DIARoHS7/22/1948Pb-Free7/22/1948Pdf IconCoC_RoHS10_01210002ZPdf IconREACH219_Declaration_01210002ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.