background-waves

111506

Product Status| Activei

111506

ACS 2AG OR 5X20MM FUSE CLIP | Series: 111
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
Fuse Clip
Mounting Method
PC Mount
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
2AG (5x15mm) and 5x20mm
Package Code
D
Voltage Rating (V)
250
Mount Method
PCB Mount

111506 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01110506HACS 2AG OR 5X20MM FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000No
01110506NACS 2AG OR 5X20MM FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000No
01110506ZACS 2AG OR 5X20MM FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000Pdf IconCoC_RoHS10_01110506ZPdf IconREACH_SVHC Declaration_01110506Z.pdfDoes Not ContainPdf IconIPC_01110506Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.