background-waves

111505

Product Status| Activei

111505

ACS 2AG OR 5X20MM FUSE CLIP | Series: 111
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
D
Voltage Rating (V)
250

111505 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01110505HACS 2AG OR 5X20MM FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000No
01110505Z100 2AG OR 5X20MM FUSE CLIPRoHS5/16/2000Pb-Free5/16/2000Yes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.