background-waves

105001

Product Status| Activei

105001

ACS FUSE CLIP 13/32 DIA | Series: 105
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Rivet/Eyelet Mount
Mounting Method
Rivet/Eyelet Mount
Maximum AC Voltage (V)
600
For Product Category Type
Midget
Voltage Rating (V)
600

105001 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01050001HACS FUSE CLIP 13/32 DIARoHS1/23/1948Pb-Free1/23/1948NoPdf IconIPC_1050003 pdf
01050001ZACS FUSE CLIP 13/32 DIARoHS1/23/1948Pb-Free1/23/1948Pdf IconCoC_RoHS10_01050001ZPdf IconREACH219_Declaration_01050001ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.