background-waves

122090

Product Status| Activei

122090

ACS LOW PROFILE PC FUSE CLIP 1/4 DIA | Series: 102_LP
info
PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
H
Voltage Rating (V)
250

122090 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01220090NACS LOW PROFILE PC FUSE CLIP 1/4 DIARoHS12/1/1979Pb-Free12/1/1979No
01220090ZACS LOW PROFILE PC FUSE CLIP 1/4 DIARoHS8/10/2015Pb-Free8/10/2015Pdf IconCoC_RoHS10_01220090ZPdf IconREACH_SVHC Declaration_01220090ZDoes Not ContainYes7/7/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.