Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Fuse Clips
Series: 102_LP
Link has been copied to clipboard
Series: 102_LP
102 and 122 Series - Low Profile PC Board Fuse Clip For 1/4" Diameter Fuses
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Related Products
Contact Us
Disclaimer Notice
Compatible with fuses sized 1/4” diameter and 6.3mm
102_LP Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Current Rating (Continuous) in Amps
5 (1)
Indicating
No (1)
Current Rating Max (A)
5 (1)
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 1 to 1 of 1 Total Results
View
12
24
48
Download
Share
Part
Number
Actions
Current
Rating
(Continuous)
in
Amps
Indicating
Current
Rating
Max
(A)
Agency
Approvals
Part Number
Actions
Current Rating (Continuous) in Amps
Indicating
Current Rating Max (A)
Agency Approvals
55600000001
ACS HOLDER 556 125V
Series: 556 - ACS HOLDER 556 125V
Series: 556
ACS HOLDER 556 125V
Datasheet
Check Stock
Request Sample
View More
5
No
5
1
Filters
Series: 102_LP Resources
Technical Documents
100_58 Series Datasheet
102_LP Related Products
Alternates
312
The 3AG Fast-Acting Fuse solves a broad range of application requirements while offering reliable performance and cost-effective circuit
314
The 3AB Fast-Acting Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings. Ideal for applications where high
332
The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices.
322
The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices.
326
The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings. Ideal for applications where high
313
The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection.
328
The 328 Series is a 300VAC rated, 10kA surge withstand, 6.3×32mm ceramic fuse, designed in accordance to UL248-14 Standard, provided in cartridge
375
373 and 375 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers,
View More
Feedback
Report Issue
We'd welcome your feedback!
Would you take a brief survey so we can improve your experience on our site?
Powered by Verint