background-waves

10207101009

Product Status| Activei

10207101009

ACS 6.3MM FUSE CLIP | Series: 102071
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
Fuse Clip
Mounting Method
PC Mount
Agency Approvals
500
Maximum AC Voltage (V)
500
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Voltage Rating (V)
500
Mount Method
PCB Mount

10207101009 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
10207101009ACS 6.3MM FUSE CLIPRoHS12/10/2010Pb-Free12/10/2010Pdf IconCoC_RoHS10_10207101009Pdf IconREACH_SVHC Declaration_10207101009Does Not ContainPdf IconIPC_10207101009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.