background-waves

100056

Product Status| Activei

100056

ACS PC 5MM FUSE CLIP BRASS/TIN-PLTD | Series: 100_PC
info
PropertyValue
Indicating
No
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
E
Voltage Rating (V)
250

100056 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000056HACS PC 5MM FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000056NACS PC 5MM FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000056ZACS PC 5MM FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984Pdf IconCoC_RoHS10_01000056ZPdf IconREACH_SVHC Declaration_01000056Z.pdfDoes Not ContainYes7/15/2019Pdf IconIPC_01000056Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

100056 Related Products

Alternates