background-waves

100054

Product Status| Activei

100054

ACS PC 5MM FUSE CLIP BRASS/SILVR-PLTD | Series: 100_PC
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
D
Voltage Rating (V)
250

100054 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000054HACS PC 5MM FUSE CLIP BRASS/SILVR-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000054NACS PC 5MM FUSE CLIP BRASS/SILVR-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000054ZACS PC 5MM FUSE CLIP BRASS/SILVR-PLTDRoHS4/29/1984Pb-Free4/29/1984Pdf IconCoC_RoHS10_01000054ZPdf IconREACH219_Declaration_01000054ZDoes Not ContainYesPdf IconIPC_01000054Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

100054 Related Products

Alternates