background-waves

100020

Product Status| Activei

100020

ACS PC 5MM FUSE CLIP | Series: 100_PC
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Fuse Clip
Mounting Method
PC Mount
Agency Approvals
600
Maximum AC Voltage (V)
600
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Package Code
D
Voltage Rating (V)
600
Mount Method
PCB Mount

100020 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000020ZACS PC 5MM FUSE CLIPRoHS4/29/1984Pb-Free4/29/1984Pdf IconCoC_RoHS10_01000020ZPdf IconREACH_SVHC Declaration_01000020Z.pdfDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

100020 Related Products

Alternates