background-waves

100058

Product Status| Activei

100058

ACS LP PC FUSE CLIP BRASS/TIN-PLTD | Series: 100_58
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Clip
Mounting Method
PC Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Package Code
M
Voltage Rating (V)
125
Mount Method
PCB Mount

100058 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000058MACS LP PC FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000058NACS LP PC FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984No
01000058ZACS LP PC FUSE CLIP BRASS/TIN-PLTDRoHS4/29/1984Pb-Free4/29/1984Pdf IconCoC_RoHS10_01000058ZPdf IconREACH_SVHC Declaration_01000058ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.