background-waves

100057

Product Status| Activei

100057

ACS PC ATO FUSE CLIP BRASS/TIN-PLTD | Series: 100_57
info

PCB clip for ATO / FKS size fuses. For through hole soldering.

PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
125
For Product Category Type
ATO (257)
Package Code
M
Voltage Rating (V)
125

100057 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000057HACS PC ATO FUSE CLIP BRASS/TIN-PLTDRoHS4/5/1984Pb-Free4/29/1984Yes
01000057NACS PC ATO FUSE CLIP BRASS/TIN-PLTDRoHS4/5/1984Pb-Free4/29/1984Yes
01000057ZACS PC ATO FUSE CLIP BRASS/TIN-PLTDRoHS4/5/1984Pb-Free4/29/1984Pdf IconCoC_RoHS10_01000057ZPdf IconREACH205_Declaration_01000057ZDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.