background-waves

100065

Product Status| Activei

100065

HIGH PROF. BLOCK MINI FUSE SMT 30 AMP. | Series: 100
info

Blade Fuses Blocks & Clips, were developed to cover all electronic applications where automotive fuses are used.

PropertyValue
Indicating
No
Current Rating Max (A)
30
Current Rating (Continuous) in Amps
30
Holder Family
Fuse Block
Agency Approvals
500
Fuse Type
MINI
For Product Category Type
MINI (297)
Mount Method
PCB Mount
  • RoHS-compliant and lead-free
  • Suitable for ISO 8820-3 Type F and C blade fuses
  • Special copper alloy resulting in higher current ratings
  • Tin plated leads for easy soldering process
  • UL Recognized to UL 4248-1 and CSA 4248.1
  • Low profile design for PC board mountable terminals for lead-free wave soldering process

100065 Applications

Highlights Section

  • Ac Motor Control
  • Base Station Power Supply
  • Battery Control Module, Chargers
  • Chassis and Safety Systems
  • Chemical Power Supplies
  • Clothes Dryer, Washing Machine
  • Communication and Infotainment
  • DC Motor Drives, DC Power Outlet
  • Desktop and Notebook
  • Dishwasher, Freezer, Refrigerator

100065 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01000065ZHIGH PROF. BLOCK MINI FUSE SMT 30 AMP.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.