background-waves

00BS0232P

Product Status| Activei

00BS0232P

COVER-FOR PARTNUMBER PTF75 & PTF76 | Series: PTF
info

PTF Fuse Blocks rated at 6.3 amps up to 250V for 5x20mm fuse size

PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Body
Green VE PA6/66 (UL94 V-0)
Holder Family
Fuse Holder
Agency Approvals
125
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Mount Method
PCB Mount
  • Lead-free and RoHS compliant
  • Include version of plug in to maintain the fuseblock into the correct position, while soldering process
  • Tin-plated leads for easy soldering process
  • UL Recognized to UL 4248-1
  • Low profile design for PC board mountable terminals for lead-free wave soldering process

00BS0232P Applications

Highlights Section

  • Power Supply
  • Wireless LAN Access Point
  • Battery Control Module
  • DC Motor Drives
  • Appliances
  • Control panels

00BS0232P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00BS0232PCOVER-FOR PARTNUMBER PTF75 & PTF76RoHS8/6/2012Pb-Free8/6/2012Pdf IconCoC_RoHS10_00BS0232PPdf IconREACH_SVHC Declaration_00BS0232P.pdfDoes Not ContainYes8/6/2012Pdf IconIPC_00BS0232P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.